??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25120.0012 Height Adjusting Element
HELP_VARIABLE
Company
Halder
Description
EH 25120. - Height Adjusting Elements, standard
Bill of material
25120.0012 Height Adjusting Element
BESTNR
Ref. No.
25120.0012
D1
6.6 mm
D2
32 mm
D3
Thread
M20 x 1.0
L1
~
18 mm
L2
~
23 mm
L3
Stroke ~
mm
Enter value for L3
Stroke ~
mm
cm
inch
ft
FS
Thread for screw
M 6
BESTA
Load capacity for static load F max.
65 kN
TK
Carrying force F max.
55.7 kN
G
Weight
93 g
Embedded user actions